IESNA:LM-63-2002
[TEST]P948204
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3B-827-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14964
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 109.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1755.7 2198.3 2598.5 2908.2 3160.8 3303.7 3370.9 3394.8 3516.1 3775.7
4204.4 4745.8 5278.8 5704.4 6076.7 6416.6 6631.3 6686.2 6554.1 6219.6
5544.5 4377.4 3613.4 3026.4 2396.9 1686.2 1108.4 777.1 606.4 523.7
475 399.3 338.3 117.4 57.2 9.3 0
1755.7 2213.8 2617.8 2932.9 3164.7 3321.5 3401.8 3424.2 3524.6 3758.7
4154.9 4685.6 5208.5 5648.8 6025 6364.9 6619.8 6711.7 6627.5 6344
5780.1 4701.8 3759.4 3156.9 2535.1 1838.4 1208.9 815.7 625.7 542.2
479.7 405.5 341.4 145.2 61 11.6 0
1755.7 2194.5 2590.7 2909 3156.9 3336.9 3436.6 3479 3557.8 3767.9
4105.5 4576.7 5078.8 5521.4 5879 6164.8 6432.8 6563.4 6530.2 6303.8
5850.4 5109.6 4073 3350 2732.9 2057.8 1374.2 913 675.1 560.8
495.1 431 369.2 281.9 143.7 17 0
1755.7 2194.5 2579.2 2896.6 3161.6 3364.7 3500.7 3571.7 3645.9 3808.1
4059.1 4424.5 4858.6 5275 5610.2 5885.2 6116.1 6303.1 6353.3 6279.1
6006.4 5500.5 4789.9 3948.7 3156.9 2453.2 1715.6 1098.4 749.3 570.1
492 427.2 364.6 290.4 203.9 79.6 0
1755.7 2129.6 2502.7 2828.7 3108.3 3355.5 3552.4 3683 3766.4 3894.6
4103.2 4371.2 4718 5071 5388.5 5661.9 5884.4 6082.1 6222.7 6260.6
6185.7 5955.5 5509 4833.9 4045.2 3239.6 2413.9 1591.2 999.5 670.5
511.4 454.2 394.7 301.2 203.2 63.3 0
1755.7 2095.6 2432.4 2749.9 3043.4 3315.3 3562.5 3757.9 3890.7 4015.1
4171.1 4395.1 4654.7 4962.9 5273.4 5582.4 5845 6050.5 6205.7 6334
6433.6 6400.4 6260.6 5943.1 5394.7 4684 3770.2 2891.2 1944.2 1200.4
778.6 532.2 385.4 233.3 117.4 30.9 0
1755.7 2030.7 2323.5 2622.4 2912.8 3197.9 3472.9 3717.7 3920.9 4083.9
4249.2 4429.9 4628.4 4875.6 5159.1 5480.4 5811 6130 6412.7 6661.5
6887.8 7136.5 7248.5 7318 7302.6 6987.4 6385.7 5427.1 4158.8 2817.1
1626 844.3 431 248.7 121.3 41.7 0
1755.7 1981.3 2216.1 2472.6 2738.3 2989.3 3258.9 3520.8 3772.6 3995
4217.5 4423.7 4610.7 4812.3 5023.9 5251 5514.4 5812.6 6138.5 6484.6
6862.3 7404.6 7842.5 8109.8 8414.1 8634.3 8662.8 8367 7597.7 6352.5
4628.4 2987 1522.5 621 221.7 43.3 0
1755.7 1892.5 2057.8 2249.3 2459.4 2681.9 2908.2 3132.2 3353.9 3581.8
3820.5 4041.4 4281.6 4532.6 4793.7 5055.6 5346 5672 6032.7 6441.3
6918.7 7642.5 8360.8 8852.9 9480.9 10220.1 11011 11538.6 11425.8 10363.7
8177 5301.2 2248.6 686.7 216.3 44.8 0
1755.7 1877 2041.5 2217.7 2416.2 2626.3 2841 3055 3266.6 3481.4
3693 3912.4 4144.1 4395.1 4654.7 4924.3 5224 5555.3 5926.1 6348.6
6825.2 7591.5 8315.3 8848.2 9519.5 10325.1 11188.7 11738.7 11634.4 10505.1
8128.3 4970.6 1904.8 526 169.9 38.6 0
1755.7 1818.3 1903.3 2017.6 2155.9 2306.5 2458.7 2618.6 2783.9 2950.7
3119.1 3292.9 3468.2 3653.6 3852.9 4063.8 4295.5 4558.1 4874.8 5236.3
5676.6 6376.4 6907.1 7430.8 8069.6 8838.2 9559.6 9872.5 9545.7 8299.8
6126.9 3410.3 983.3 206.2 68.7 15.4 0
1755.7 1775.1 1822.9 1891.7 1986.7 2089.4 2201.4 2316.5 2433.2 2557.5
2678.8 2795.4 2915.9 3035.7 3162.3 3296 3436.6 3607.3 3805 4061.5
4432.2 4892.6 5206.2 5556.9 5976.3 6433.6 6745.7 6636.8 6091.4 5068.7
3660.6 1873.2 611 182.3 62.6 14.7 0
1755.7 1736.4 1743.4 1775.1 1826.8 1880.1 1950.4 2019.9 2088.7 2160.5
2223.1 2279.5 2326.6 2369.8 2400 2419.3 2438.6 2451.7 2473.3 2523.5
2644 2715.1 2728.2 2754.5 2795.4 2832.5 2731.3 2410.8 1953.5 1447.5
984.1 557.7 279.6 118.2 57.2 20.1 0
1755.7 1655.3 1595.8 1565 1561.9 1574.2 1595.1 1618.2 1634.5 1644.5
1643.7 1624.4 1594.3 1551.8 1495.4 1426.7 1344 1258.3 1179.5 1106.1
1030.4 963.2 906.8 860.5 820.3 779.4 728.4 659.7 564.6 437.2
318.2 234 162.2 104.3 59.5 17 0
1755.7 1580.4 1471.5 1423.6 1412 1422.1 1443.7 1466.9 1478.4 1475.3
1459.1 1430.5 1388.8 1337.1 1276.8 1215 1150.9 1086.8 1023.5 954
883.7 820.3 774 746.2 735.4 736.9 735.4 713.7 660.4 571.6
434.9 299.7 210.1 138.3 68.7 15.4 0
1755.7 1521.7 1390.4 1338.6 1340.9 1370.3 1402.7 1423.6 1425.1 1411.2
1384.2 1345.6 1300 1247.5 1191.9 1137 1079.1 1018.1 955.5 897.6
853.5 815.7 790.2 774 760.1 743.9 718.4 692.1 659.7 607.9
529.1 415.6 272.7 150.6 71.8 15.4 0
1755.7 1465.3 1330.1 1295.4 1317 1357.2 1388.8 1404.3 1398.1 1374.2
1337.1 1293.1 1242.1 1191.9 1138.6 1086.8 1051.3 1008.8 955.5 913
884.4 846.6 787.1 740 709.1 679 648.1 617.2 589.4 563.9
533.8 485.1 397 304.3 178.4 43.3 0
1755.7 1433.6 1298.5 1279.2 1316.2 1354.8 1386.5 1395.8 1381.1 1343.3
1297.7 1245.9 1190.3 1140.9 1098.4 1074.5 1045.9 1016.5 987.9 924.6
868.2 823.4 778.6 736.9 693.6 655.8 618.7 584.7 549.2 508.3
468.1 431.8 378.5 326.7 228.6 88.8 0
1755.7 1406.6 1278.4 1276.1 1317 1354.1 1381.9 1385 1362.6 1321.6
1269.9 1212.7 1161.7 1114.6 1083 1055.9 1021.2 974 932.3 882.1
843.5 800.2 757.8 719.1 686.7 653.5 617.9 581.6 539.2 492
440.3 394.7 336 254.1 168.4 70.3 0
1755.7 1391.2 1268.3 1275.3 1320.1 1356.4 1381.1 1376.5 1347.9 1299.2
1239 1182.6 1134.7 1098.4 1081.4 1040.5 977.1 903.7 874.4 849.7
805.6 771.7 742.3 699.1 666.6 641.1 607.9 568.5 521.4 469.6
413.3 388.5 334.5 218.6 159.1 97.3 0
1755.7 1388.1 1262.2 1276.1 1320.9 1357.9 1380.3 1374.2 1339.4 1284.6
1223.5 1167.9 1120.8 1098.4 1072.1 1020.4 927.7 866.7 851.2 821.1
782.5 740.8 701.4 671.2 652.7 636.5 606.4 569.3 524.5 472.7
417.9 431.8 344.5 230.2 175.3 64.9 0
1755.7 1388.1 1261.4 1278.4 1321.6 1358.7 1379.6 1376.5 1342.5 1285.3
1223.5 1167.1 1120 1099.2 1069.8 1017.3 920.7 867.4 855.1 820.3
780.2 734.6 702.1 662 656.6 636.5 605.6 569.3 527.6 472
419.4 425.6 295.8 237.9 173 62.6 0
